1506N012SRIE2-8

FAULHABERĀ® Coreless Technology series 1506_SR, 15 mm dia. brush flat DC micro motor, 12V coil, silver precious metal commutation and 1.5 mm dia.... More Details
SKU:
1506N012SRIE2-8
Price per unit:
$110.50
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 1506_SR
Motor Winding: 12V
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 8
Overall Diameter: 15 mm
Overall Length: 7.8 mm
Overall Weight: 0.021 lbs

Additional Pricing options

  • Buy 5 for $89.80 each and save 19%
  • Buy 10 for $69.00 each and save 38%
  • Buy 25 for $65.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 16 ms
Max Angular acceleration: 83 rad/s2
Torque constant rotary: 8.63 mNm/A
Back EMF constant rotary: 0.903 mV/rpm
Terminal/Phase Resistance: 155 Ω
Terminal Inductance: 3550 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing