The store will not work correctly when cookies are disabled.
1509T006B
FAULHABERĀ® series 1509_B, 15 mm dia. brushless flat DC micro motor, 6.0V coil and 1.5 mm dia. plain shaft.
FAULHABERĀ® series 1509_B, 15 mm dia. brushless flat DC micro motor, 6.0V coil and 1.5 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
1509_B |
| Motor Winding: |
6V |
| Overall Diameter: |
15 mm |
| Overall Length: |
8.8 mm |
| Overall Weight: |
0.015 lbs |
Additional Pricing options
-
Buy 5 for
$85.50
each and save 20%
-
Buy 10 for
$66.00
each and save 39%
-
Buy 25 for
$58.70
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
0.7 gcm2 |
| Mechanical Time constant: |
115 ms |
| Max Angular acceleration: |
14 rad/s2 |
| Torque constant rotary: |
3.64 mNm/A |
| Back EMF constant rotary: |
0.381 mV/rpm |
| Terminal/Phase Resistance: |
22 Ω |
| Terminal Inductance: |
590 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |