1512U003SR 112:1IE2-8

FAULHABER® Coreless Technology series 1512_SR, 15 mm dia. brush flat DC gearmotor, 3.0V coil, silver precious metal commutation, 112:1 reduction... More Details
SKU:
1512U003SR 112:1IE2-8
Price per unit:
$178.60
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1512_SR
Motor Winding: 3V
Gearhead Series: 1512INTGH
Gearhead Ratio: 112:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 8
Overall Diameter: 15 mm
Overall Length: 26.3 mm
Overall Weight: 0.027 lbs

Additional Pricing options

  • Buy 5 for $145.10 each and save 19%
  • Buy 10 for $111.60 each and save 38%
  • Buy 25 for $106.10 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 17 ms
Max Angular acceleration: 68 rad/s2
Torque constant rotary: 2.46 mNm/A
Back EMF constant rotary: 0.257 mV/rpm
Terminal/Phase Resistance: 13.6 Ω
Terminal Inductance: 275 μH
Gearhead Ratio: 112:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 19.8 mNm
Intermittent Torque Max: 30 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 1.4 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 80 °C
Efficiency: 59 %
Direction of Rotation: CCW
`