1512U006SR 39:1

FAULHABER® Coreless Technology series 1512_SR, 15 mm dia. brush flat DC gearmotor, 6.0V coil, silver precious metal commutation, 39:1 reduction... More Details
SKU:
1512U006SR 39:1
Price per unit:
$95.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1512_SR
Motor Winding: 6V
Gearhead Series: 1512INTGH
Gearhead Ratio: 39:1
Overall Diameter: 15 mm
Overall Length: 24 mm
Overall Weight: 0.016 lbs

Additional Pricing options

  • Buy 5 for $77.50 each and save 19%
  • Buy 10 for $59.50 each and save 38%
  • Buy 25 for $56.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 19 ms
Max Angular acceleration: 63 rad/s2
Torque constant rotary: 4.65 mNm/A
Back EMF constant rotary: 0.487 mV/rpm
Terminal/Phase Resistance: 60.5 Ω
Terminal Inductance: 1157 μH
Gearhead Ratio: 39:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 7 mNm
Intermittent Torque Max: 10 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 1.4 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 80 °C
Efficiency: 60 %
Direction of Rotation: CW
`