The store will not work correctly when cookies are disabled.
1515U012B 112:1
FAULHABER® series 1515_B, 15 mm dia. brushless flat DC gearmotor, 12V coil, 112:1 reduction ratio and 2.0 mm dia. output shaft.
FAULHABER® series 1515_B, 15 mm dia. brushless flat DC gearmotor, 12V coil, 112:1 reduction ratio and 2.0 mm dia. output shaft.
Less Details
|
Motor |
Gearhead |
Datasheets |
|
|
Configured Product Specifications
Motor Series: |
1515_B |
Motor Winding: |
12V |
Gearhead Series: |
1515INTGH |
Gearhead Ratio: |
112:1 |
Overall Diameter: |
15 mm |
Overall Length: |
30.4 mm |
Overall Weight: |
0.016 lbs |
Additional Pricing options
-
Buy 5 for
$150.50
each and save 20%
-
Buy 10 for
$116.10
each and save 39%
-
Buy 25 for
$103.30
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
0.7 gcm2 |
Mechanical Time constant: |
121 ms |
Max Angular acceleration: |
13 rad/s2 |
Torque constant rotary: |
7.28 mNm/A |
Back EMF constant rotary: |
0.762 mV/rpm |
Terminal/Phase Resistance: |
92.8 Ω |
Terminal Inductance: |
2350 μH |
Gearhead Ratio: |
112:1 |
Gearhead Technology: |
Planetary |
Bearing Type: |
Sintered Bearing |
Continuous Torque Max: |
19.8 mNm |
Intermittent Torque Max: |
30 mNm |
Recommended input speed Max: |
5000 rpm |
Gearhead Intermittent Input Speed Max: |
10000 rpm |
Radial Shaft Load Max: |
1.4 N |
Axial Shaft Load Max: |
0.3 N |
Operating Temp, Min: |
-25 °C |
Operating Temp, Max: |
80 °C |
Efficiency: |
59 % |
Direction of Rotation: |
CCW |
`