The store will not work correctly when cookies are disabled.
1515U012B 39:1
FAULHABER® series 1515_B, 15 mm dia. brushless flat DC gearmotor, 12V coil, 39:1 reduction ratio and 2.0 mm dia. output shaft.
FAULHABER® series 1515_B, 15 mm dia. brushless flat DC gearmotor, 12V coil, 39:1 reduction ratio and 2.0 mm dia. output shaft.
Less Details
|
Motor |
Gearhead |
| Datasheets |
|
|
Configured Product Specifications
| Motor Series: |
1515_B |
| Motor Winding: |
12V |
| Gearhead Series: |
1515INTGH |
| Gearhead Ratio: |
39:1 |
| Overall Diameter: |
15 mm |
| Overall Length: |
30.4 mm |
| Overall Weight: |
0.016 lbs |
Additional Pricing options
-
Buy 5 for
$136.50
each and save 20%
-
Buy 10 for
$105.30
each and save 39%
-
Buy 25 for
$93.70
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
0.7 gcm2 |
| Mechanical Time constant: |
121 ms |
| Max Angular acceleration: |
13 rad/s2 |
| Torque constant rotary: |
7.28 mNm/A |
| Back EMF constant rotary: |
0.762 mV/rpm |
| Terminal/Phase Resistance: |
92.8 Ω |
| Terminal Inductance: |
2350 μH |
| Gearhead Ratio: |
39:1 |
| Gearhead Technology: |
Planetary |
| Bearing Type: |
Sintered Bearing |
| Continuous Torque Max: |
7 mNm |
| Intermittent Torque Max: |
10 mNm |
| Recommended input speed Max: |
5000 rpm |
| Gearhead Intermittent Input Speed Max: |
10000 rpm |
| Radial Shaft Load Max: |
1.4 N |
| Axial Shaft Load Max: |
0.3 N |
| Operating Temp, Min: |
-25 °C |
| Operating Temp, Max: |
80 °C |
| Efficiency: |
60 % |
| Direction of Rotation: |
CW |
`