1516E006SR+15/5 262:1+MG05

FAULHABER® Coreless Technology series 1516_SR, 15 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1516E006SR+15/5 262:1+MG05
Price per unit:
$203.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1516_SR
Motor Winding: 6V
Gearhead Series: 15/5
Gearhead Ratio: 262:1
Overall Diameter: 16 mm
Overall Length: 49.9 mm
Overall Weight: 0.077 lbs

Additional Pricing options

  • Buy 5 for $165.00 each and save 19%
  • Buy 10 for $127.00 each and save 38%
  • Buy 25 for $121.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.4 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 35 ms
Max Angular acceleration: 38 rad/s2
Torque constant rotary: 4.15 mNm/A
Back EMF constant rotary: 0.434 mV/rpm
Terminal/Phase Resistance: 15.2 Ω
Terminal Inductance: 100 μH
Gearhead Ratio: 262:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 300 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 25 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 59 %
Direction of Rotation: CCW
`