FAULHABER® Coreless Technology series 1516_SR, 15 mm dia. brush DC micro motor, 9.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
FAULHABER® Coreless Technology series 1516_SR, 15 mm dia. brush DC micro motor, 9.0V coil, silver precious metal commutation and 1.5 mm dia. plain shaft. Less Details
SKU:
1516T009SR
Price per unit:
$97.30
Motor
Datasheets
Configured Product Specifications
Motor Series:
1516_SR
Motor Winding:
9V
Overall Diameter:
15 mm
Overall Length:
15.8 mm
Overall Weight:
0.029 lbs
Additional Pricing options
Buy 5 for
$79.20
each and save 19%
Buy 10 for
$60.80
each and save 38%
Buy 25 for
$57.80
each and save 41%
Please call or contact for pricing of higher volumes