1524A006SR+15A 28:1+MG03

FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1524A006SR+15A 28:1+MG03
Price per unit:
$146.00
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1524_SR
Motor Winding: 6V
Gearhead Series: 15A
Gearhead Ratio: 28:1
Overall Diameter: 15 mm
Overall Length: 41.5 mm
Overall Weight: 0.057 lbs

Additional Pricing options

  • Buy 5 for $118.70 each and save 19%
  • Buy 10 for $91.20 each and save 38%
  • Buy 25 for $86.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 100 rad/s2
Torque constant rotary: 5.8 mNm/A
Back EMF constant rotary: 0.607 mV/rpm
Terminal/Phase Resistance: 5.1 Ω
Terminal Inductance: 110 μH
Gearhead Ratio: 28:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 200 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 78 %
Direction of Rotation: CW
`