1524E009SR+15/8 76:1+MG0158

FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 9.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1524E009SR+15/8 76:1+MG0158
Price per unit:
$303.60
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1524_SR
Motor Winding: 9V
Gearhead Series: 15/8
Gearhead Ratio: 76:1
Overall Diameter: 16 mm
Overall Length: 55.8 mm
Overall Weight: 0.099 lbs

Additional Pricing options

  • Buy 5 for $246.00 each and save 19%
  • Buy 10 for $189.50 each and save 38%
  • Buy 25 for $180.60 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 110 rad/s2
Torque constant rotary: 8.37 mNm/A
Back EMF constant rotary: 0.877 mV/rpm
Terminal/Phase Resistance: 10.4 Ω
Terminal Inductance: 230 μH
Gearhead Ratio: 76:1
Gearhead Technology: Zero Backlash Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 300 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 25 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 51 %
Direction of Rotation: CW
`