1524E024SR+16A 11.9:1+MG01

FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 24V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1524E024SR+16A 11.9:1+MG01
Price per unit:
$141.50
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1524_SR
Motor Winding: 24V
Gearhead Series: 16A
Gearhead Ratio: 11.9:1
Overall Diameter: 16 mm
Overall Length: 33 mm
Overall Weight: 0.053 lbs

Additional Pricing options

  • Buy 5 for $115.10 each and save 19%
  • Buy 10 for $88.40 each and save 38%
  • Buy 25 for $84.20 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 100 rad/s2
Torque constant rotary: 22.8 mNm/A
Back EMF constant rotary: 2.38 mV/rpm
Terminal/Phase Resistance: 79.6 Ω
Terminal Inductance: 1670 μH
Gearhead Ratio: 11.9:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 10 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 2 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 81 %
Direction of Rotation: CW
`