1524T009SRIE2-16

FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 9.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
1524T009SRIE2-16
Price per unit:
$212.10
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 1524_SR
Motor Winding: 9V
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 15 mm
Overall Length: 26.2 mm
Overall Weight: 0.057 lbs

Additional Pricing options

  • Buy 5 for $172.50 each and save 19%
  • Buy 10 for $132.50 each and save 38%
  • Buy 25 for $126.20 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 110 rad/s2
Torque constant rotary: 8.37 mNm/A
Back EMF constant rotary: 0.877 mV/rpm
Terminal/Phase Resistance: 10.4 Ω
Terminal Inductance: 230 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`