1524T009SRIEH2-4096+15/10 44:1+MG10

FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 9.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1524T009SRIEH2-4096+15/10 44:1+MG10
Price per unit:
$408.20
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1524_SR
Motor Winding: 9V
Gearhead Series: 15/10
Gearhead Ratio: 44:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 4096
Overall Diameter: 15 mm
Overall Length: 51.6 mm
Overall Weight: 0.117 lbs

Additional Pricing options

  • Buy 5 for $329.30 each and save 19%
  • Buy 10 for $253.70 each and save 38%
  • Buy 25 for $237.50 each and save 42%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 110 rad/s2
Torque constant rotary: 8.37 mNm/A
Back EMF constant rotary: 0.877 mV/rpm
Terminal/Phase Resistance: 10.4 Ω
Terminal Inductance: 230 μH
Gearhead Ratio: 44:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 350 mNm
Intermittent Torque Max: 500 mNm
Recommended input speed Max: 6000 rpm
Gearhead Intermittent Input Speed Max: 18000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 70 %
Direction of Rotation: CW
`