FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation and 1.5 mm dia. plain shaft. Less Details
SKU:
1524T012SR
Price per unit:
$106.00
Motor
Datasheets
Configured Product Specifications
Motor Series:
1524_SR
Motor Winding:
12V
Overall Diameter:
15 mm
Overall Length:
23.8 mm
Overall Weight:
0.046 lbs
Additional Pricing options
Buy 5 for
$86.20
each and save 19%
Buy 10 for
$66.20
each and save 38%
Buy 25 for
$63.00
each and save 41%
Please call or contact for pricing of higher volumes