1524T024SRIE2-1024

FAULHABER® Coreless Technology series 1524_SR, 15 mm dia. brush DC micro motor, 24V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
1524T024SRIE2-1024
Price per unit:
$248.50
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 1524_SR
Motor Winding: 24V
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 15 mm
Overall Length: 26.2 mm
Overall Weight: 0.057 lbs

Additional Pricing options

  • Buy 5 for $202.00 each and save 19%
  • Buy 10 for $155.20 each and save 38%
  • Buy 25 for $147.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 100 rad/s2
Torque constant rotary: 22.8 mNm/A
Back EMF constant rotary: 2.38 mV/rpm
Terminal/Phase Resistance: 79.6 Ω
Terminal Inductance: 1670 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`