1628T012B+15/10 1013:1+MG10

FAULHABER® series 1628_B, 16 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 15/10, 15 mm dia. precision planetary gearhead,... More Details
SKU:
1628T012B+15/10 1013:1+MG10
Price per unit:
$550.20
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1628_B
Motor Winding: 12V
Gearhead Series: 15/10
Gearhead Ratio: 1013:1
Overall Diameter: 16 mm
Overall Length: 61.6 mm
Overall Weight: 0.143 lbs

Additional Pricing options

  • Buy 5 for $445.20 each and save 19%
  • Buy 10 for $343.20 each and save 38%
  • Buy 25 for $327.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.5 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 18.1 ms
Max Angular acceleration: 181 rad/s2
Torque constant rotary: 3.86 mNm/A
Back EMF constant rotary: 0.378 mV/rpm
Terminal/Phase Resistance: 4.36 Ω
Terminal Inductance: 134 μH
Gearhead Ratio: 1013:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 350 mNm
Intermittent Torque Max: 500 mNm
Recommended input speed Max: 6000 rpm
Gearhead Intermittent Input Speed Max: 18000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 50 %
Direction of Rotation: CW
`