The store will not work correctly when cookies are disabled.
1628T012B
FAULHABERĀ® series 1628_B, 16 mm dia. brushless DC micro motor, 12V coil and 1.5 mm dia. plain shaft.
FAULHABERĀ® series 1628_B, 16 mm dia. brushless DC micro motor, 12V coil and 1.5 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
1628_B |
| Motor Winding: |
12V |
| Overall Diameter: |
16 mm |
| Overall Length: |
28 mm |
| Overall Weight: |
0.066 lbs |
Additional Pricing options
-
Buy 5 for
$236.60
each and save 19%
-
Buy 10 for
$182.40
each and save 38%
-
Buy 25 for
$174.30
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
0.5 gcm2 |
| Friction Torque/ Residual Torque: |
0.1 mNm |
| Mechanical Time constant: |
18.1 ms |
| Max Angular acceleration: |
181 rad/s2 |
| Torque constant rotary: |
3.86 mNm/A |
| Back EMF constant rotary: |
0.378 mV/rpm |
| Terminal/Phase Resistance: |
4.36 Ω |
| Terminal Inductance: |
134 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |