1628T024BK313IE2-1024+17/1 800:1+MG12

FAULHABER® series 1628_B, 16 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 17/1, 17 mm dia. precision planetary gearhead, 800:1... More Details
SKU:
1628T024BK313IE2-1024+17/1 800:1+MG12
Price per unit:
$808.90
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1628_B
Motor Winding: 24V
Gearhead Series: 17/1
Gearhead Ratio: 800:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 17 mm
Overall Length: 77.9 mm
Overall Weight: 0.2 lbs

Additional Pricing options

  • Buy 5 for $654.30 each and save 19%
  • Buy 10 for $504.70 each and save 38%
  • Buy 25 for $480.50 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.5 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 16.4 ms
Max Angular acceleration: 204 rad/s2
Torque constant rotary: 7.42 mNm/A
Back EMF constant rotary: 0.741 mV/rpm
Terminal/Phase Resistance: 15.2 Ω
Terminal Inductance: 517 μH
Gearhead Ratio: 800:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 550 mNm
Intermittent Torque Max: 800 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 5 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 50 %
Direction of Rotation: CW
`