1717A003SR+15A 4315:1+MG03

FAULHABER® Coreless Technology series 1717_SR, 17 mm dia. brush DC micro motor, 3.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1717A003SR+15A 4315:1+MG03
Price per unit:
$159.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1717_SR
Motor Winding: 3V
Gearhead Series: 15A
Gearhead Ratio: 4315:1
Overall Diameter: 17 mm
Overall Length: 45.5 mm
Overall Weight: 0.053 lbs

Additional Pricing options

  • Buy 5 for $129.50 each and save 19%
  • Buy 10 for $99.50 each and save 38%
  • Buy 25 for $94.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 16 ms
Max Angular acceleration: 92 rad/s2
Torque constant rotary: 1.98 mNm/A
Back EMF constant rotary: 0.207 mV/rpm
Terminal/Phase Resistance: 1.07 Ω
Terminal Inductance: 17 μH
Gearhead Ratio: 4315:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 250 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 52 %
Direction of Rotation: CW
`