1717T006SR

FAULHABER® Coreless Technology series 1717_SR, 17 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
1717T006SR
Price per unit:
$101.30
Motor
Datasheets
Configured Product Specifications
Motor Series: 1717_SR
Motor Winding: 6V
Overall Diameter: 17 mm
Overall Length: 17 mm
Overall Weight: 0.04 lbs

Additional Pricing options

  • Buy 5 for $82.30 each and save 19%
  • Buy 10 for $63.30 each and save 38%
  • Buy 25 for $60.20 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 16 ms
Max Angular acceleration: 92 rad/s2
Torque constant rotary: 3.96 mNm/A
Back EMF constant rotary: 0.414 mV/rpm
Terminal/Phase Resistance: 4.3 Ω
Terminal Inductance: 65 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`