1717T006SRIE2-1024

FAULHABER® Coreless Technology series 1717_SR, 17 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
1717T006SRIE2-1024
Price per unit:
$243.80
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 1717_SR
Motor Winding: 6V
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 17 mm
Overall Length: 19.4 mm
Overall Weight: 0.051 lbs

Additional Pricing options

  • Buy 5 for $198.10 each and save 19%
  • Buy 10 for $152.30 each and save 38%
  • Buy 25 for $144.90 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 16 ms
Max Angular acceleration: 92 rad/s2
Torque constant rotary: 3.96 mNm/A
Back EMF constant rotary: 0.414 mV/rpm
Terminal/Phase Resistance: 4.3 Ω
Terminal Inductance: 65 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`