1717T012SR+16/7 14:1+MG10

FAULHABER® Coreless Technology series 1717_SR, 17 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1717T012SR+16/7 14:1+MG10
Price per unit:
$261.70
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1717_SR
Motor Winding: 12V
Gearhead Series: 16/7
Gearhead Ratio: 14:1
Overall Diameter: 17 mm
Overall Length: 38.2 mm
Overall Weight: 0.09 lbs

Additional Pricing options

  • Buy 5 for $212.10 each and save 19%
  • Buy 10 for $163.40 each and save 38%
  • Buy 25 for $155.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 16 ms
Max Angular acceleration: 92 rad/s2
Torque constant rotary: 7.92 mNm/A
Back EMF constant rotary: 0.829 mV/rpm
Terminal/Phase Resistance: 17.1 Ω
Terminal Inductance: 260 μH
Gearhead Ratio: 14:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 300 mNm
Intermittent Torque Max: 450 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 30 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`