FAULHABER® Coreless Technology series 1717_SR, 17 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
FAULHABER® Coreless Technology series 1717_SR, 17 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation and 1.5 mm dia. plain shaft. Less Details
SKU:
1717T012SR
Price per unit:
$101.30
Motor
Datasheets
Configured Product Specifications
Motor Series:
1717_SR
Motor Winding:
12V
Overall Diameter:
17 mm
Overall Length:
17 mm
Overall Weight:
0.04 lbs
Additional Pricing options
Buy 5 for
$82.30
each and save 19%
Buy 10 for
$63.30
each and save 38%
Buy 25 for
$60.20
each and save 41%
Please call or contact for pricing of higher volumes