1717T018SRIE2-1024+17/1 412:1+MG12

FAULHABER® Coreless Technology series 1717_SR, 17 mm dia. brush DC micro motor, 18V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1717T018SRIE2-1024+17/1 412:1+MG12
Price per unit:
$540.30
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1717_SR
Motor Winding: 18V
Gearhead Series: 17/1
Gearhead Ratio: 412:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 17 mm
Overall Length: 58.5 mm
Overall Weight: 0.174 lbs

Additional Pricing options

  • Buy 5 for $438.00 each and save 19%
  • Buy 10 for $337.20 each and save 38%
  • Buy 25 for $321.50 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 16 ms
Max Angular acceleration: 80 rad/s2
Torque constant rotary: 13.5 mNm/A
Back EMF constant rotary: 1.41 mV/rpm
Terminal/Phase Resistance: 50.1 Ω
Terminal Inductance: 760 μH
Gearhead Ratio: 412:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 550 mNm
Intermittent Torque Max: 800 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 5 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 50 %
Direction of Rotation: CW
`