1724T003SR

FAULHABERĀ® Coreless Technology series 1724_SR, 17 mm dia. brush DC micro motor, 3.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
1724T003SR
Price per unit:
$112.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 1724_SR
Motor Winding: 3V
Overall Diameter: 17 mm
Overall Length: 24 mm
Overall Weight: 0.06 lbs

Additional Pricing options

  • Buy 5 for $91.50 each and save 19%
  • Buy 10 for $70.30 each and save 38%
  • Buy 25 for $66.80 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1.2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 8 ms
Max Angular acceleration: 110 rad/s2
Torque constant rotary: 3.46 mNm/A
Back EMF constant rotary: 0.362 mV/rpm
Terminal/Phase Resistance: 0.78 Ω
Terminal Inductance: 21 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing