FAULHABER® Coreless Technology series 1724_SR, 17 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
FAULHABER® Coreless Technology series 1724_SR, 17 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain shaft. Less Details
SKU:
1724T006SR
Price per unit:
$112.60
Motor
Datasheets
Configured Product Specifications
Motor Series:
1724_SR
Motor Winding:
6V
Overall Diameter:
17 mm
Overall Length:
24 mm
Overall Weight:
0.06 lbs
Additional Pricing options
Buy 5 for
$91.50
each and save 19%
Buy 10 for
$70.30
each and save 38%
Buy 25 for
$66.80
each and save 41%
Please call or contact for pricing of higher volumes