1724T012SRIE2-16+17/1 148:1+MG12

FAULHABER® Coreless Technology series 1724_SR, 17 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1724T012SRIE2-16+17/1 148:1+MG12
Price per unit:
$472.10
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1724_SR
Motor Winding: 12V
Gearhead Series: 17/1
Gearhead Ratio: 148:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 17 mm
Overall Length: 60.3 mm
Overall Weight: 0.178 lbs

Additional Pricing options

  • Buy 5 for $382.70 each and save 19%
  • Buy 10 for $294.50 each and save 38%
  • Buy 25 for $281.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 8 ms
Max Angular acceleration: 100 rad/s2
Torque constant rotary: 14.3 mNm/A
Back EMF constant rotary: 1.5 mV/rpm
Terminal/Phase Resistance: 16.2 Ω
Terminal Inductance: 360 μH
Gearhead Ratio: 148:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 550 mNm
Intermittent Torque Max: 800 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 5 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`