1727U024CXR

FAULHABERĀ® Coreless Technology series 1727_CXR, 17 mm dia. brush DC micro motor, 24V coil, graphite commutation and 2.0 mm dia. plain shaft.
SKU:
1727U024CXR
Price per unit:
$142.30
Motor
Datasheets
Configured Product Specifications
Motor Series: 1727_CXR
Motor Winding: 24V
Overall Diameter: 17 mm
Overall Length: 27.2 mm
Overall Weight: 0.062 lbs

Additional Pricing options

  • Buy 5 for $113.10 each and save 21%
  • Buy 10 for $87.30 each and save 39%
  • Buy 25 for $77.70 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1.2 gcm2
Friction Torque/ Residual Torque: 0.4 mNm
Mechanical Time constant: 8.4 ms
Max Angular acceleration: 95 rad/s2
Torque constant rotary: 28.73 mNm/A
Back EMF constant rotary: 3.01 mV/rpm
Terminal/Phase Resistance: 57.6 Ω
Terminal Inductance: 1440 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded