1741U006CXR+15/10 148:1+MG10

FAULHABER® Coreless Technology series 1741_CXR, 17 mm dia. brush DC micro motor, 6.0V coil, graphite commutation with FAULHABER® series 15/10, 15... More Details
SKU:
1741U006CXR+15/10 148:1+MG10
Price per unit:
$375.10
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1741_CXR
Motor Winding: 6V
Gearhead Series: 15/10
Gearhead Ratio: 148:1
Overall Diameter: 17 mm
Overall Length: 70.7 mm
Overall Weight: 0.167 lbs

Additional Pricing options

  • Buy 5 for $301.40 each and save 20%
  • Buy 10 for $232.40 each and save 38%
  • Buy 25 for $215.80 each and save 42%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1.8 gcm2
Friction Torque/ Residual Torque: 0.4 mNm
Mechanical Time constant: 4.3 ms
Max Angular acceleration: 170 rad/s2
Torque constant rotary: 7.33 mNm/A
Back EMF constant rotary: 0.768 mV/rpm
Terminal/Phase Resistance: 1.3 Ω
Terminal Inductance: 35 μH
Gearhead Ratio: 148:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 350 mNm
Intermittent Torque Max: 500 mNm
Recommended input speed Max: 6000 rpm
Gearhead Intermittent Input Speed Max: 18000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`