1741U012CXR

FAULHABERĀ® Coreless Technology series 1741_CXR, 17 mm dia. brush DC micro motor, 12V coil, graphite commutation and 2.0 mm dia. plain shaft.
SKU:
1741U012CXR
Price per unit:
$152.90
Motor
Datasheets
Configured Product Specifications
Motor Series: 1741_CXR
Motor Winding: 12V
Overall Diameter: 17 mm
Overall Length: 41.2 mm
Overall Weight: 0.099 lbs

Additional Pricing options

  • Buy 5 for $121.60 each and save 20%
  • Buy 10 for $93.80 each and save 39%
  • Buy 25 for $83.50 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1.6 gcm2
Friction Torque/ Residual Torque: 0.4 mNm
Mechanical Time constant: 4.5 ms
Max Angular acceleration: 175 rad/s2
Torque constant rotary: 14.29 mNm/A
Back EMF constant rotary: 1.496 mV/rpm
Terminal/Phase Resistance: 5.8 Ω
Terminal Inductance: 135 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded