1741U018CXR

FAULHABER® Coreless Technology series 1741_CXR, 17 mm dia. brush DC micro motor, 18V coil, graphite commutation and 2.0 mm dia. plain shaft.
SKU:
1741U018CXR
Price per unit:
$152.90
Motor
Datasheets
Configured Product Specifications
Motor Series: 1741_CXR
Motor Winding: 18V
Overall Diameter: 17 mm
Overall Length: 41.2 mm
Overall Weight: 0.099 lbs

Additional Pricing options

  • Buy 5 for $121.60 each and save 20%
  • Buy 10 for $93.80 each and save 39%
  • Buy 25 for $83.50 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1.5 gcm2
Friction Torque/ Residual Torque: 0.4 mNm
Mechanical Time constant: 4.4 ms
Max Angular acceleration: 174 rad/s2
Torque constant rotary: 22.71 mNm/A
Back EMF constant rotary: 2.378 mV/rpm
Terminal/Phase Resistance: 15 Ω
Terminal Inductance: 340 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`