1741U024CXR123IE2-16+17/1 91:1+MG10

FAULHABER® Coreless Technology series 1741_CXR, 17 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 17/1, 17 mm... More Details
SKU:
1741U024CXR123IE2-16+17/1 91:1+MG10
Price per unit:
$523.00
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1741_CXR
Motor Winding: 24V
Gearhead Series: 17/1
Gearhead Ratio: 91:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 17 mm
Overall Length: 81 mm
Overall Weight: 0.203 lbs

Additional Pricing options

  • Buy 5 for $423.20 each and save 19%
  • Buy 10 for $328.80 each and save 37%
  • Buy 25 for $308.20 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1.5 gcm2
Friction Torque/ Residual Torque: 0.4 mNm
Mechanical Time constant: 4.4 ms
Max Angular acceleration: 174 rad/s2
Torque constant rotary: 30.41 mNm/A
Back EMF constant rotary: 3.185 mV/rpm
Terminal/Phase Resistance: 26.9 Ω
Terminal Inductance: 600 μH
Gearhead Ratio: 91:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 550 mNm
Intermittent Torque Max: 800 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 5 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 70 %
Direction of Rotation: CW
`