The store will not work correctly when cookies are disabled.
2036U024B
FAULHABER® series 2036_B, 20 mm dia. brushless DC micro motor, 24V coil and 2.0 mm dia. plain shaft.
FAULHABER® series 2036_B, 20 mm dia. brushless DC micro motor, 24V coil and 2.0 mm dia. plain shaft.
Less Details
|
Motor |
Datasheets |
|
Configured Product Specifications
Motor Series: |
2036_B |
Motor Winding: |
24V |
Overall Diameter: |
20 mm |
Overall Length: |
36 mm |
Overall Weight: |
0.123 lbs |
Additional Pricing options
-
Buy 5 for
$295.70
each and save 19%
-
Buy 10 for
$227.90
each and save 38%
-
Buy 25 for
$217.60
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
2 gcm2 |
Friction Torque/ Residual Torque: |
0.2 mNm |
Mechanical Time constant: |
17.6 ms |
Max Angular acceleration: |
111 rad/s2 |
Torque constant rotary: |
12.36 mNm/A |
Back EMF constant rotary: |
1.28 mV/rpm |
Terminal/Phase Resistance: |
13.4 Ω |
Terminal Inductance: |
613 μH |
Gearhead Technology: |
No Gearhead |
Bearing Type: |
Ball Bearings, Preloaded |