2057S012B+23/1 14:1+MG13

FAULHABER® series 2057_B, 20 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 23/1, 23 mm dia. precision planetary gearhead, 14:1... More Details
SKU:
2057S012B+23/1 14:1+MG13
Price per unit:
$632.80
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2057_B
Motor Winding: 12V
Gearhead Series: 23/1
Gearhead Ratio: 14:1
Overall Diameter: 23 mm
Overall Length: 91.1 mm
Overall Weight: 0.364 lbs

Additional Pricing options

  • Buy 5 for $512.10 each and save 19%
  • Buy 10 for $394.90 each and save 38%
  • Buy 25 for $377.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 4 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 7.9 ms
Max Angular acceleration: 304 rad/s2
Torque constant rotary: 5.19 mNm/A
Back EMF constant rotary: 0.524 mV/rpm
Terminal/Phase Resistance: 0.5 Ω
Terminal Inductance: 41 μH
Gearhead Ratio: 14:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 300 mNm
Intermittent Torque Max: 600 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`