The store will not work correctly when cookies are disabled.
2057S024B
FAULHABERĀ® series 2057_B, 20 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft.
FAULHABERĀ® series 2057_B, 20 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
2057_B |
| Motor Winding: |
24V |
| Overall Diameter: |
20 mm |
| Overall Length: |
57 mm |
| Overall Weight: |
0.209 lbs |
Additional Pricing options
-
Buy 5 for
$344.80
each and save 19%
-
Buy 10 for
$265.90
each and save 38%
-
Buy 25 for
$253.90
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
4 gcm2 |
| Friction Torque/ Residual Torque: |
0.1 mNm |
| Mechanical Time constant: |
7.1 ms |
| Max Angular acceleration: |
393 rad/s2 |
| Torque constant rotary: |
8.56 mNm/A |
| Back EMF constant rotary: |
0.894 mV/rpm |
| Terminal/Phase Resistance: |
1.32 Ω |
| Terminal Inductance: |
120 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |