2224A003SR+22E 152:1+MG03

FAULHABER® Coreless Technology series 2224_SR, 22 mm dia. brush DC micro motor, 3.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2224A003SR+22E 152:1+MG03
Price per unit:
$196.70
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2224_SR
Motor Winding: 3V
Gearhead Series: 22E
Gearhead Ratio: 152:1
Overall Diameter: 22 mm
Overall Length: 56.3 mm
Overall Weight: 0.143 lbs

Additional Pricing options

  • Buy 5 for $159.80 each and save 19%
  • Buy 10 for $122.80 each and save 38%
  • Buy 25 for $117.00 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2.4 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 11 ms
Max Angular acceleration: 77 rad/s2
Torque constant rotary: 3.49 mNm/A
Back EMF constant rotary: 0.366 mV/rpm
Terminal/Phase Resistance: 0.56 Ω
Terminal Inductance: 11 μH
Gearhead Ratio: 152:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 400 mNm
Intermittent Torque Max: 800 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 67 %
Direction of Rotation: CW
`