2224R006SR+22/2 9.7:1+MG05

FAULHABER® Coreless Technology series 2224_SR, 22 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2224R006SR+22/2 9.7:1+MG05
Price per unit:
$233.10
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2224_SR
Motor Winding: 6V
Gearhead Series: 22/2
Gearhead Ratio: 9.7:1
Overall Diameter: 23.8 mm
Overall Length: 70.8 mm
Overall Weight: 0.251 lbs

Additional Pricing options

  • Buy 5 for $189.20 each and save 19%
  • Buy 10 for $145.50 each and save 38%
  • Buy 25 for $138.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2.7 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 11 ms
Max Angular acceleration: 78 rad/s2
Torque constant rotary: 6.92 mNm/A
Back EMF constant rotary: 0.725 mV/rpm
Terminal/Phase Resistance: 1.94 Ω
Terminal Inductance: 45 μH
Gearhead Ratio: 9.7:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 86 %
Direction of Rotation: CCW
`