2224U006SR

FAULHABERĀ® Coreless Technology series 2224_SR, 22 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 2.0 mm dia. plain... More Details
SKU:
2224U006SR
Price per unit:
$122.50
Motor
Datasheets
Configured Product Specifications
Motor Series: 2224_SR
Motor Winding: 6V
Overall Diameter: 22 mm
Overall Length: 24.2 mm
Overall Weight: 0.101 lbs

Additional Pricing options

  • Buy 5 for $99.50 each and save 19%
  • Buy 10 for $76.50 each and save 38%
  • Buy 25 for $72.80 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2.7 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 11 ms
Max Angular acceleration: 78 rad/s2
Torque constant rotary: 6.92 mNm/A
Back EMF constant rotary: 0.725 mV/rpm
Terminal/Phase Resistance: 1.94 Ω
Terminal Inductance: 45 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing