2224U024SRIE2-1024+22F 264:1

FAULHABER® Coreless Technology series 2224_SR, 22 mm dia. brush DC micro motor, 24V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2224U024SRIE2-1024+22F 264:1
Price per unit:
$483.10
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2224_SR
Motor Winding: 24V
Gearhead Series: 22F
Gearhead Ratio: 264:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 22 mm
Overall Length: 77.7 mm
Overall Weight: 0.311 lbs

Additional Pricing options

  • Buy 5 for $388.90 each and save 19%
  • Buy 10 for $299.50 each and save 38%
  • Buy 25 for $276.50 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2.6 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Mechanical Time constant: 11 ms
Max Angular acceleration: 74 rad/s2
Torque constant rotary: 29.1 mNm/A
Back EMF constant rotary: 3.04 mV/rpm
Terminal/Phase Resistance: 36.3 Ω
Terminal Inductance: 800 μH
Gearhead Ratio: 264:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 1000 mNm
Intermittent Torque Max: 1500 mNm
Recommended input speed Max: 6000 rpm
Gearhead Intermittent Input Speed Max: 18000 rpm
Radial Shaft Load Max: 70 N
Axial Shaft Load Max: 100 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`