FAULHABER® Coreless Technology series 2224_SR, 22 mm dia. brush DC micro motor, 36V coil, silver precious metal commutation and 2.0 mm dia. plain... More Details
FAULHABER® Coreless Technology series 2224_SR, 22 mm dia. brush DC micro motor, 36V coil, silver precious metal commutation and 2.0 mm dia. plain shaft. Less Details
SKU:
2224U036SR
Price per unit:
$122.50
Motor
Datasheets
Configured Product Specifications
Motor Series:
2224_SR
Motor Winding:
36V
Overall Diameter:
22 mm
Overall Length:
24.2 mm
Overall Weight:
0.101 lbs
Additional Pricing options
Buy 5 for
$99.50
each and save 19%
Buy 10 for
$76.50
each and save 38%
Buy 25 for
$72.80
each and save 41%
Please call or contact for pricing of higher volumes