2230A024S+22E 152:1+MG03

FAULHABER® Coreless Technology series 2230_S, 22 mm dia. brush DC micro motor, 24V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2230A024S+22E 152:1+MG03
Price per unit:
$174.20
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2230_S
Motor Winding: 24V
Gearhead Series: 22E
Gearhead Ratio: 152:1
Overall Diameter: 22 mm
Overall Length: 62.1 mm
Overall Weight: 0.152 lbs

Additional Pricing options

  • Buy 5 for $141.60 each and save 19%
  • Buy 10 for $108.80 each and save 38%
  • Buy 25 for $103.70 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2.4 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 19 ms
Max Angular acceleration: 50 rad/s2
Torque constant rotary: 25.2 mNm/A
Back EMF constant rotary: 2.64 mV/rpm
Terminal/Phase Resistance: 50 Ω
Terminal Inductance: 2200 μH
Gearhead Ratio: 152:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 400 mNm
Intermittent Torque Max: 800 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 67 %
Direction of Rotation: CW
`