FAULHABER® Coreless Technology series 2230_S, 22 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
FAULHABER® Coreless Technology series 2230_S, 22 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain shaft. Less Details
SKU:
2230T006S
Price per unit:
$100.00
Motor
Datasheets
Configured Product Specifications
Motor Series:
2230_S
Motor Winding:
6V
Overall Diameter:
22 mm
Overall Length:
30 mm
Overall Weight:
0.11 lbs
Additional Pricing options
Buy 5 for
$81.30
each and save 19%
Buy 10 for
$62.50
each and save 38%
Buy 25 for
$59.50
each and save 41%
Please call or contact for pricing of higher volumes