2230T015S

FAULHABERĀ® Coreless Technology series 2230_S, 22 mm dia. brush DC micro motor, 15V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
2230T015S
Price per unit:
$100.00
Motor
Datasheets
Configured Product Specifications
Motor Series: 2230_S
Motor Winding: 15V
Overall Diameter: 22 mm
Overall Length: 30 mm
Overall Weight: 0.11 lbs

Additional Pricing options

  • Buy 5 for $81.30 each and save 19%
  • Buy 10 for $62.50 each and save 38%
  • Buy 25 for $59.50 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 20 ms
Max Angular acceleration: 44 rad/s2
Torque constant rotary: 16.9 mNm/A
Back EMF constant rotary: 1.77 mV/rpm
Terminal/Phase Resistance: 21 Ω
Terminal Inductance: 900 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing