2232A006SR+22E 152:1+MG03

FAULHABER® Coreless Technology series 2232_SR, 22 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2232A006SR+22E 152:1+MG03
Price per unit:
$210.00
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2232_SR
Motor Winding: 6V
Gearhead Series: 22E
Gearhead Ratio: 152:1
Overall Diameter: 22 mm
Overall Length: 64.3 mm
Overall Weight: 0.178 lbs

Additional Pricing options

  • Buy 5 for $170.60 each and save 19%
  • Buy 10 for $131.10 each and save 38%
  • Buy 25 for $124.90 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 4.8 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 8.03 mNm/A
Back EMF constant rotary: 0.84 mV/rpm
Terminal/Phase Resistance: 0.81 Ω
Terminal Inductance: 45 μH
Gearhead Ratio: 152:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 400 mNm
Intermittent Torque Max: 800 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 67 %
Direction of Rotation: CW
`