2232B024SR+22E 19:1+MG03

FAULHABER® Coreless Technology series 2232_SR, 22 mm dia. brush DC micro motor, 24V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2232B024SR+22E 19:1+MG03
Price per unit:
$203.60
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2232_SR
Motor Winding: 24V
Gearhead Series: 22E
Gearhead Ratio: 19:1
Overall Diameter: 22 mm
Overall Length: 59.3 mm
Overall Weight: 0.174 lbs

Additional Pricing options

  • Buy 5 for $165.50 each and save 19%
  • Buy 10 for $127.20 each and save 38%
  • Buy 25 for $121.10 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 3.8 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 32.1 mNm/A
Back EMF constant rotary: 3.36 mV/rpm
Terminal/Phase Resistance: 16.4 Ω
Terminal Inductance: 710 μH
Gearhead Ratio: 19:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 200 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 78 %
Direction of Rotation: CW
`