2232S012BX4+26A 40:1+MG26

FAULHABER® 4 Pole Technology series 2232_BX4, 22 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 26A, 26 mm dia. precision... More Details
SKU:
2232S012BX4+26A 40:1+MG26
Price per unit:
$328.70
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2232_BX4
Motor Winding: 12V
Gearhead Series: 26A
Gearhead Ratio: 40:1
Overall Diameter: 26 mm
Overall Length: 72.3 mm
Overall Weight: 0.194 lbs

Additional Pricing options

  • Buy 5 for $263.40 each and save 20%
  • Buy 10 for $203.00 each and save 38%
  • Buy 25 for $184.80 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 5.1 gcm2
Friction Torque/ Residual Torque: 0.5 mNm
Mechanical Time constant: 6.1 ms
Max Angular acceleration: 115 rad/s2
Torque constant rotary: 16.5 mNm/A
Back EMF constant rotary: 1.78 mV/rpm
Terminal/Phase Resistance: 3.5 Ω
Terminal Inductance: 115 μH
Gearhead Ratio: 40:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 750 mNm
Intermittent Torque Max: 1100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 4 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 73 %
Direction of Rotation: CW
`