2232S012BX4SIE3-1024

FAULHABER® 4 Pole Technology series 2232_BX4, 22 mm dia. brushless DC micro motor, 12V coil, high speed version and 3.0 mm dia. plain shaft.... More Details
SKU:
2232S012BX4SIE3-1024
Price per unit:
$357.80
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 2232_BX4
Motor Winding: 12V
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 22 mm
Overall Length: 51.4 mm
Overall Weight: 0.152 lbs

Additional Pricing options

  • Buy 5 for $284.60 each and save 20%
  • Buy 10 for $219.70 each and save 39%
  • Buy 25 for $195.30 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 4.2 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 22 ms
Max Angular acceleration: 66 rad/s2
Torque constant rotary: 8.14 mNm/A
Back EMF constant rotary: 0.848 mV/rpm
Terminal/Phase Resistance: 3.5 Ω
Terminal Inductance: 125 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`