2232S024BX4+26A 256:1+MG26

FAULHABER® 4 Pole Technology series 2232_BX4, 22 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 26A, 26 mm dia. precision... More Details
SKU:
2232S024BX4+26A 256:1+MG26
Price per unit:
$334.00
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2232_BX4
Motor Winding: 24V
Gearhead Series: 26A
Gearhead Ratio: 256:1
Overall Diameter: 26 mm
Overall Length: 78.1 mm
Overall Weight: 0.198 lbs

Additional Pricing options

  • Buy 5 for $267.70 each and save 20%
  • Buy 10 for $206.30 each and save 38%
  • Buy 25 for $188.00 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 5.1 gcm2
Friction Torque/ Residual Torque: 0.5 mNm
Mechanical Time constant: 6.1 ms
Max Angular acceleration: 121 rad/s2
Torque constant rotary: 31.4 mNm/A
Back EMF constant rotary: 3.393 mV/rpm
Terminal/Phase Resistance: 12.5 Ω
Terminal Inductance: 410 μH
Gearhead Ratio: 256:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1000 mNm
Intermittent Torque Max: 1500 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 4 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 64 %
Direction of Rotation: CW
`