2232S024BX4S+26A 201:1+MG26

FAULHABER® 4 Pole Technology series 2232_BX4, 22 mm dia. brushless DC micro motor, 24V coil, high speed version with FAULHABER® series 26A, 26 mm... More Details
SKU:
2232S024BX4S+26A 201:1+MG26
Price per unit:
$344.50
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2232_BX4
Motor Winding: 24V
Gearhead Series: 26A
Gearhead Ratio: 201:1
Overall Diameter: 26 mm
Overall Length: 78.1 mm
Overall Weight: 0.196 lbs

Additional Pricing options

  • Buy 5 for $276.10 each and save 20%
  • Buy 10 for $212.80 each and save 38%
  • Buy 25 for $193.70 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 4.2 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 22 ms
Max Angular acceleration: 69 rad/s2
Torque constant rotary: 15.5 mNm/A
Back EMF constant rotary: 1.602 mV/rpm
Terminal/Phase Resistance: 12.5 Ω
Terminal Inductance: 440 μH
Gearhead Ratio: 201:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1000 mNm
Intermittent Torque Max: 1500 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 4 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 64 %
Direction of Rotation: CW
`