2232U012SR+22/7 3.71:1K288+MG12

FAULHABER® Coreless Technology series 2232_SR, 22 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2232U012SR+22/7 3.71:1K288+MG12
Price per unit:
$562.50
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2232_SR
Motor Winding: 12V
Gearhead Series: 22/7
Gearhead Ratio: 3.71:1
Overall Diameter: 22 mm
Overall Length: 60.1 mm
Overall Weight: 0.287 lbs

Additional Pricing options

  • Buy 5 for $425.50 each and save 24%
  • Buy 10 for $320.30 each and save 43%
  • Buy 25 for $288.10 each and save 49%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 3.8 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 16 mNm/A
Back EMF constant rotary: 1.68 mV/rpm
Terminal/Phase Resistance: 4.09 Ω
Terminal Inductance: 180 μH
Gearhead Ratio: 3.71:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 200 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 88 %
Direction of Rotation: CW
`